??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
4-15/16 Inch
Part Number
117490
Weight
87 lbs
Bushing Keyway
1-1/4x5/8 Inch
Shaft Keyseat (Ref.)
1-1/4x5/8 Inch
Torque Capacity
416.000 lbs-in
Wrench Torque Install. Screws
7.820 lbs-in
A
10.25 Inch
B
6.0 Inch
CL 30 Iron - Hub Diameter
17.0 Inch
Steel Hub Diameter
14.8 Inch
Bolt Circle
10 Inch
Quantity - Number of Bolts
4 Inch
Size of Bolts
1-1/4 Inch
L
1.63 Inch
M
4.38 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.